1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard One Revolution Type for Error-free Reading-SERIES 2 (2901A-10)

SCALE DIAL GAUGE

Standard One Revolution Type for Error-free Reading-SERIES 2 (2901A-10)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!

Product Description

• Mitutoyo’s unique shock-proof mechanism is incorporated, providing improved resistance to shock due to sudden spindle retraction caused by impact.
• This series has been developed to eliminate the possibility of reading errors due tomiscounting multiple revolutions.
• The dead zone in red indicates “accuracy not guaranteed”.

Part Number
2901A-10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Scale Interval / Minimum Display
(mm)
Measuring Range
(mm)
Measuring force
(N)
Product Model Entire Measuring Range pointing error
(µm)
Shock Proof

฿ 3,983.33

฿ 2,811.83

SCALE DIAL GAUGE 1 Piece(s) 5 Day(s) [0~15] 0~1.6100-0-1000.16 mm1.4N or lessw/ lugAccuracy: Overall:4µm / Retrace:2µm / 1/10 Rev:2µm / 1 Rev:— / Graduation:0.001mmInclude

Loading...

  1. 1

Basic Information

Display Method Dial Scale type Balance scale Scale 0.001mm

Please check the type/dimensions/specifications of the part 2901A-10 in the Standard One Revolution Type for Error-free Reading-SERIES 2 series.

Products with similar specification

Part Number
2900S-72
2901AB-10
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaximum Measuring Length (Adjustment Range)
(mm)
Scale Interval / Minimum Display
(mm)
Measuring Range
(mm)
Measuring force
(N)
Product Model Entire Measuring Range pointing error
(µm)
Shock Proof

฿ 4,617.00

1 Piece(s) 5 Day(s) 0~0.8-0.08mm (0.1mm)2.0N or lessw/ lugAccuracy: Overall:3µm / Retrace:2µm / 1/10 Rev:2µm / 1 Rev:— / Graduation:0.001mm-

฿ 4,900.00

1 Piece(s) 5 Day(s) [0~15] 0~1.6100-0-1000.16 mm1.4N or lessFlatAccuracy: Overall:4µm / Retrace:2µm / 1/10 Rev:2µm / 1 Rev:— / Graduation:0.001mmInclude