(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
• Offers a resolution of 0.01mm with corresponding accuracy.
• Incorporates an Absolute measurement system.
No need to reset the origin after switching on.
(Refer to page D-8 for a description of Absolute measurement.)
• Code Nos. 550-301-10, 550-331-10, 550-311-10 and 550-341-10: IP67
(These models are not a waterproof type. Therefore a rustproofing shall be applied after use.)
• Allows integration into statistical process control and measurement systems for
models with measurement data output connector.• ID measurement value: displayed value +
(the minimum inside measurement value mentioned below).
OFFSET switch allows to input a compensation value so that the measurement value
can be read directly (Code No. 550-301-10, 550-331-10, 550-311-10 and 550-341-10).
Preset function allows to set a desired starting point
(Code Nos. 550-331-10 and 550-341-10).
Special Calipers Shape | Vernier Calipers | Display Method | Digital | Maximum Measuring Length (Adjustment Range(mm) | 0~1000 |
---|---|---|---|---|---|
Measuring Range(mm) | 0 - 1000mm (20.1 - 1020mm) | Usable main unit | Accuracy: ±0.07mm | S(mm) | 24 |
D(mm) | 140 | J(mm) | 95 | R(mm) | 10 |
Please check the type/dimensions/specifications of the part 550-207-10 in the Vernier Caliper, Absolute Digimatic Caliper 550 Series series.
How can we improve?
How can we improve?