Micrometer Heads SERIES 150

Brand :
MITUTOYO

Caution

    Product Description

    Micrometer Heads Series 150
    [Features]
    The Mitutoyo small-sized micrometer head delivers precise stage adjustments and measurements up to 25mm / 1”.
    Flat with carbide tip is exceptionally accurate and durable.
    The ratchet thimble mechanism provides an even, constant force.
    A long spindle type is available for a variety of applications.
    Available in Metric and Inch models.
    Spindle faces have lapped surfaces and are constructed of carbide.
    Available in spherical or flat types.
    Thimble is hard-chrome plated with laser-etched scales for easy-to-read measurements.
    [Specifications]
    Mic head has an 18mm thimble diameter
    Mounting stem diameter is 10mm / .375”
    Spindle range is 25mm / 1”.
    Spindle diameter is 6.35mm / .25”.
    Mic head total lengths (at stroke end) are 134mm / 5.28” and 145.5mm / 5.73”.
    Type: Micrometer Head
    Measuring Range: 0-25mm
    Minimum amount of display: ±2㎛ mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat