1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Heads Series 149

Micrometer Heads Series 149
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,629.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Carbide-tipped spindle provides high abrasion resistance.

Part Number
149-131SALE
149-132SALE
149-183SALE
149-802SALE
149-821SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStem Shape Spindle Detailed Type

฿ 1,867.29

฿ 1,271.06

MTY MEASURING TOOLS 1 Piece(s) 45 Day(s) W/ clamp nut0.5mm Flat (carbide tip)Standard

฿ 1,629.00

฿ 1,117.98

MTY MEASURING TOOLS 1 Piece(s) 46 Day(s) Plain0.5mm Flat (carbide tip)Standard

฿ 2,028.44

฿ 1,293.94

MTY MEASURING TOOLS 1 Piece(s) 92 Day(s) Plain with spindle lock0.5mm Flat (carbide tip)Standard

฿ 2,017.00

฿ 1,376.00

MTY MEASURING TOOLS 1 Piece(s) 5 Day(s) W/ clamp nut0.5mm Spherical (SR4) (carbide tip)Standard

฿ 1,951.27

฿ 1,329.01

MTY MEASURING TOOLS 1 Piece(s) 50 Day(s) Plain0.5mm Flat (carbide tip)Reverse reading

Loading...

  1. 1

Basic Information

Type Micrometer Head Measuring Range(mm) 0-15 Minimum amount of display(mm) ±2㎛
Scale Specification Stem diameter: 9.5mm