1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micrometer Heads SERIES 148 (148-503)

MTY MEASURING TOOLS

Micrometer Heads SERIES 148 (148-503)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

• Measuring range of 13mm.
• The thimble can be set to zero at any position by loosening the setscrew.
• Stainless steel throughout: 148-513, 518, 511

Part Number
148-503 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStem Shape Detailed Type Tip shape

฿ 1,918.57

฿ 1,305.97

MTY MEASURING TOOLS 1 Piece(s) 92 Day(s) PlainSpecial features: StandardFlat

Loading...

  1. 1

Basic Information

Type Micrometer Head Measuring Range(mm) 0-13 Minimum amount of display(mm) ±2㎛
Spindle 0.5mm Scale Specification Stem diameter: 9.5mm

Please check the type/dimensions/specifications of the part 148-503 in the Micrometer Heads SERIES 148 series.

Products with similar specification

Part Number
148-504
148-506
148-508
148-513
148-853
148-854
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipStem Shape Detailed Type Tip shape

฿ 1,951.54

1 Piece(s) 5 Day(s) W/ clamp nut with spindle lockSpecial features: StandardFlat

฿ 2,168.70

1 Piece(s) 92 Day(s) Plain with spindle lockSpecial features: StandardFlat

฿ 1,730.19

1 Piece(s) 45 Day(s) W/ clamp nutSpecial features: StandardFlat

฿ 2,817.00

1 Piece(s) 50 Day(s) PlainSpecial features: Stainless steel throughoutFlat

฿ 1,967.26

1 Piece(s) 92 Day(s) PlainSpecial features: StandardSpherical (SR4)

฿ 2,334.16

1 Piece(s) 14 Day(s) W/ clamp nut with spindle lockSpecial features: StandardSpherical (SR4)