(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Far Infrared Heater SEH-15A-2

Far Infrared Heater SEH-15A-2

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Loading...

Specifications of SEH-15A-2

  • Product Type
    Heater, Stove
  • Type
    Far infrared ray
  • Power Supply(V)
    Single-phase 200
  • Power Consumption(W)
    1500
  • Width(mm)
    330
  • Depth(mm)
    360
  • Height(mm)
    1100
  • Trusco Code
    827-5556
  • Mass(g)
    8000
  • Notes
    Power Cord Sold Separately
Part Number
SEH-15A-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,486.00

฿ 20,862.84

HEATER 1 Piece(s) 10 Day(s)

Basic Specifications

Product Description

[Features]
· With one touch, the heater direction can be changed both vertically and horizontally.
· Equipped with a built-in tip-over safety switch.

Specifications of SEH-15A-2

  • Product Type
    Heater, Stove
  • Type
    Far infrared ray
  • Power Supply(V)
    Single-phase 200
  • Power Consumption(W)
    1500
  • Width(mm)
    330
  • Depth(mm)
    360
  • Height(mm)
    1100
  • Trusco Code
    827-5556
  • Mass(g)
    8000
  • Notes
    Power Cord Sold Separately
Part Number
SEH-15A-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 25,486.00

฿ 20,862.84

HEATER 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1