1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Base, L-505

HZN MESUREMENT TOOL

Magnetic Base, L-505
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,402.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Highly flexible magnetically fixed base

 
Part Number
L-505
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,402.97

HZN MESUREMENT TOOL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Magnetic Stand (Strut Type) Adsorption Power(N) 800 Mounting Screw  1/4" x 20-Thread (JIS B7103)
E1(kg) 1.5

Please check the type/dimensions/specifications of the part L-505 in the Magnetic Base, L-505 series.