1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Depressed Center Wheel Gold Tentomushi Touch【20 Pieces Per Package】

KGW GRIND STONES

Flexible Depressed Center Wheel Gold Tentomushi Touch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,125.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-performance SG (seeded gel-ceramic aluminum oxide) abrasives allow for superior cutting ability and longer wheel life than standard wheels.
[Applications]
· Deburring, removing beads and surface finishing of weld seams of general steel and stainless steel

Part Number
BF1036
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,125.70

KGW GRIND STONES 1 Pack(s)

20 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Outer Diameter Size(mm) 100 Inner Diameter Size(mm) 15 Thickness Dimension(mm) 3
Work Piece General Steel / Stainless Steel Particle Size(#) 46 Features Value Cutting Performance
Peripheral Speed (Maximum Operating Peripheral Speed)(m/s) 72

Please check the type/dimensions/specifications of the part BF1036 in the Flexible Depressed Center Wheel Gold Tentomushi Touch series.