(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The use of zirconia abrasive grains ensures excellent sharpness, The use of a new bonding system delivers outstanding durability.
Part Number |
---|
BC0300 |
BC0311 |
BC0540 |
BC0560 |
BC0570 |
BC0580 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outside Diameter (mm) | Blade Thickness (mm) | Inner Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 7,174.26 | KGW GRIND STONES | 1 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 305 | 2.3 | 25.4 | ||
฿ 10,074.24 | KGW GRIND STONES | 1 Pack(s) | 20 Pieces Per Package | 31 Day(s) | 355 | 3 | 25.4 | ||
฿ 17,186.64 | KGW GRIND STONES | 1 Pack(s) | 200 Pieces Per Package | 31 Day(s) | 105 | 2.5 | 15 | ||
฿ 19,824.53 | KGW GRIND STONES | 1 Pack(s) | 100 Pieces Per Package | 31 Day(s) | 150 | 2.3 | 22 | ||
฿ 12,691.44 | KGW GRIND STONES | 1 Pack(s) | 50 Pieces Per Package | 31 Day(s) | 180 | 2.3 | 22 | ||
฿ 14,954.65 | KGW GRIND STONES | 1 Pack(s) | 50 Pieces Per Package | 31 Day(s) | 205 | 2.3 | 22 |
Loading...
Product Model | Flat | Work Material | General Steel / Stainless Steel | Particle Size(#) | 36 |
---|
How can we improve?
How can we improve?