1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hard Disc 2【10 Pieces Per Package】

KGW GRIND STONES

Hard Disc 2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,065.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Polishing disc with abrasive cloth arranged in a fan shape on a plastic back plate.
[Applications]
· General grinding, polishing and deburring of metals, smoothing weld seams on steel, pre-grinding and scouring off rust before plating or painting

Part Number
DPB0032
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,065.92

KGW GRIND STONES 1 Pack(s)

10 Pieces Per Package

12 Day(s)

Loading...

  1. 1

Basic Information

Type Nonwoven Fiber Disc Work Piece General Steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum Outer Diameter Size(mm) 100
Inner Diameter Size(mm) 16 Particle Size(#) 60

Please check the type/dimensions/specifications of the part DPB0032 in the Hard Disc 2 series.