1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cut-Off Wheel, Zircon Cut【25 Pieces Per Package】

KGW GRIND STONES

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,780.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The use of zirconia abrasive grains enables cutting with a light load and delivers excellent durability.
[Applications]
· For cutting general steel material (angles, channels, pipes), etc.

Part Number
BC8002
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 12,780.64

KGW GRIND STONES 1 Pack(s)

25 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel Particle Size(#) 30
Outside Diameter(mm) 405 Blade Thickness(mm) 3 Inner Diameter(mm) 25.4