1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Negative Tip (for IK Clamp Type) (Part Number)

KYR TURNING TOOLS

Negative Tip (for IK Clamp Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 892.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A clamp method with a round dimple.
· Dedicated insert for IK clamping holder.
· The clamp method prevents concentration of clamp force and reduces the risk of cracks occurring.
· Even stabler machining is achieved with the unique indented shape on the insert, restraining its center as well as both sides.

Part Number
CNGX120408T00520-DO-SL654C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 892.84

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) 1 Case 10 Pcs

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Others work material Cast Iron
Breaker Use Finish Nose R 0.8 Material SL654C
A 12.7 T 4.76 Applicable Holders CCBN(R/L) …12-IK7、CCKN(R/L)…12-IK7、CCLN(R/L)…12-IK7、S40T -CCLN(R/L) 12 -IK7、S50U-CCLN(R/L) 12 -IK7
Number Contained In A Packet 1 Case 10 Pcs

Please check the type/dimensions/specifications of the part CNGX120408T00520-DO-SL654C in the Negative Tip (for IK Clamp Type) series.