1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EZVB (Internal Diameter, Internal Face, Profiling)

EZVB (Internal Diameter, Internal Face, Profiling)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 840.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Has a breaker designed for excellent chip disposal, realizing stable machining.

Part Number
EZVBR035030-010-PR1225
EZVBR045040-010-PR1225
EZVBR055050-010-PR1225
EZVBR065060-010-PR1225
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipφD φA H S L1 L2 L3

฿ 840.93

KYR EZ BAR 1 Piece(s) 8 Day(s) 33.52.80.223885.8

฿ 903.64

KYR EZ BAR 1 Piece(s) 6 Day(s) 44.53.80.2643106.8

฿ 1,029.07

KYR EZ BAR 1 Piece(s) 8 Day(s) 55.54.80.2950.2127.7

฿ 1,185.87

KYR EZ BAR 1 Piece(s) 6 Day(s) 66.55.80.3255.2148.6

Loading...

  1. 1

Basic Information

Shape Others Application Others work material Steel / Stainless Steel
Selfishly Right Handed Nose R Others 0.1±0.015
Material PR1225 F 0.17 Applicable Holders EZH 030□CT-□、EZH 040□CT-□、EZH 050□CT-□、EZH 060□CT-□、EZH 030□HP-□、EZH 040□HP-□、EZH 050□HP-□、EZH 060□HP-□、EZH 030□ST-□、EZH 040□ST-□、EZH 050□ST-□、EZH 060□ST-□