1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle Positive with Hole TPMT09○○PP "Finishing"

KYR MILLING CHIP

60° Triangle Positive with Hole TPMT09○○PP "Finishing"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 227.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: T (Triangle)
· Number of Available Corners: 3
· Rake Angle: Positive
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Finishing

Part Number
TPMT090204PP-CA515
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 227.13

KYR MILLING CHIP 10 Piece(s) 8 Day(s) 1 Case 10 Pcs

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 3
work material Steel Breaker Use Finish Rake angle Positive
Selfishly No Preferred Hand Nose R 0.4 Material CA515
φd 2.8 A 5.56 T 2.38
α 11° Applicable Holders …-STLP(R/L)09-…、…-STXP(R/L)09-…、 Number Contained In A Packet 1 Case 10 Pcs

Please check the type/dimensions/specifications of the part TPMT090204PP-CA515 in the 60° Triangle Positive with Hole TPMT09○○PP "Finishing" series.