1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond 35°, Negative, with Hole, VNGG16○○M-SK, "for Finishing to Intermediate Cutting"

Turning Insert Diamond 35°, Negative, with Hole, VNGG16○○M-SK, "for Finishing to Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 414.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: V (35° Rhombus)
· Number of Available Corners: 4
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium Cutting

Part Number
VNGG160402M-SK-PV720
VNGG160402M-SK-TN6010
VNGG160402M-SK-TN620
VNGG160404M-SK-PV720
VNGG160404M-SK-TN620
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Material Number Contained In A Packet

฿ 486.33

KYR INSERTS 10 Piece(s) 8 Day(s) 0.2PV7201 Case 10 Pcs

฿ 433.26

INSERTS 1 Piece(s) Same day 0.2TN60101 Case 10 Pcs

฿ 414.57

KYR INSERTS 10 Piece(s) 8 Day(s) 0.2TN6201 Case 10 Pcs

฿ 486.33

KYR INSERTS 10 Piece(s) 6 Day(s) 0.4PV7201 Case 10 Pcs

฿ 414.57

KYR INSERTS 10 Piece(s) 8 Day(s) 0.4TN6201 Case 10 Pcs

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
work material Steel Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand φd 3.81 A 9.525
T 4.76 Applicable Holders DV□N(R/L)…-16、DVVNN…-16、MVLN(R/L)…-16、MVVNN…-16、PVLN(R/L)…-16Q、PVPN(R/L)…-16Q、PVVNN(R/L)…-16Q、 Number Contained In A Packet 1 Case 10 Pcs