(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: S (Quadrilateral)
· Number of Available Corners: 8
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium to Heavy Cutting
Part Number |
---|
SNMG120408PG-PR1535 |
SNMG120412PG-PR1535 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nose R | Number Contained In A Packet |
---|---|---|---|---|---|---|---|
฿ 337.50 | KYR INSERTS | 10 Piece(s) | 7 Day(s) | 0.8 | 1 Case 10 Pcs | ||
฿ 265.00 | INSERTS | 10 Piece(s) | Available | 7 Day(s) | 1.2 | 1 Case 10 Pcs |
Loading...
Shape | S (Square) | Application | Outer Diameter / Inner Diameter | Available corners | 8 |
---|---|---|---|---|---|
work material | Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Breaker Use | Medium - Heavy Cutting | Rake angle | Negative |
Selfishly | No Preferred Hand | Material | PR1535 | φd | 5.16 |
A | 12.7 | T | 4.76 | Applicable Holders | DSBN(R/L)…-12、PSBN(R/L)…-12、PSKN(R/L)…-12、PSSN(R/L)…-12、PSDNN…-12、…DSKN(R/L)12…- |
Number Contained In A Packet | 1 Case 10 Pcs |
How can we improve?
How can we improve?