1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○PG "for Intermediate to Rough Cutting" (Part Number)

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○PG "for Intermediate to Rough Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 339.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: D (55° Rhombus)
· Number of Available Corners: 4
· Rake Angle: Negative
· Handedness: No handedness
[Applications]
· Machining Applications: For Outer Diameter / Inner Diameter
· Breaker Application: Medium to Heavy Cutting

Part Number
DNMG150404PG-CA510
DNMG150404PG-CA515
DNMG150404PG-CA525
DNMG150404PG-PR1535
DNMG150408PG-PR1535
DNMG150412PG-CA515
DNMG150412PG-CA525
DNMG150412PG-PR1535
DNMG150416PG-CA525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Nose R Material Number Contained In A Packet

฿ 339.91

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel0.4CA5101 Case 10 Pcs

฿ 339.91

KYR TURNING TOOLS 10 Piece(s) 5 Day(s) Steel0.4CA5151 Case 10 Pcs

฿ 339.91

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel0.4CA5251 Case 10 Pcs

฿ 371.87

KYR INSERTS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.4PR15351 Case 10 Pcs

฿ 371.87

KYR INSERTS 10 Piece(s) 5 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.8PR15351 Case 10 Pcs

฿ 339.91

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel1.2CA5151 Case 10 Pcs

฿ 339.91

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel1.2CA5251 Case 10 Pcs

฿ 371.87

KYR INSERTS 10 Piece(s) 7 Day(s) Stainless Steel / Heat-Resistant Alloy, Titanium Alloy1.2PR15351 Case 10 Pcs

฿ 339.91

KYR TURNING TOOLS 10 Piece(s) 7 Day(s) Steel1.6CA5251 Case 10 Pcs

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
Breaker Use Medium - Heavy Cutting Rake angle Negative Selfishly No Preferred Hand
φd 5.16 A 12.7 T 4.76
Applicable Holders DD□N(R/L)15-…、PD□N(R/L)15-…、HA□PDUN(R/L)15-…、…DDUN(R/L)15-…、…-PD□N(R/L)15-… Number Contained In A Packet 1 Case 10 Pcs