1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TiN Coating, Long Shank TIN-LS-NC-LDS

HSS DRILL

TiN Coating, Long Shank TIN-LS-NC-LDS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,216.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Tip angle tolerance is 90° ±1°.

 
Part Number
TIN-LS-NC-LDS-6X90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,216.00

HSS DRILL 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Point Angle(θ) 90 Tool Diameter (D)(mm) 6 Single blade, two blades Single Blade
Peripheral Blade Y/N Included Tool Material Type High-Speed Steel Coating Y/N Included
Coating Type TiN Link Diameter (d)(mm) 6 Torsional Angle(°) 20
Shank Accuracy h7 Overall Length(mm) 150 Groove Length(mm) 20
Min. Pilot Hole Diameter(mm) 1.5

Please check the type/dimensions/specifications of the part TIN-LS-NC-LDS-6X90 in the TiN Coating, Long Shank TIN-LS-NC-LDS series.