1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solid Carbide Drills for Stainless(Micro Revolution Drill)_MRS-GDN (Part Number)

CARBIDE DRILL

Solid Carbide Drills for Stainless(Micro Revolution Drill)_MRS-GDN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,975.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Carbide drill with Smooth Coat® (ultra-smooth coating) for excellent welding resistance, abrasion resistance, and heat resistance.

Part Number
MRS-GDN-2.3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,975.00

CARBIDE DRILL 1 Piece(s) 17 Day(s)

Loading...

  1. 1
 

Basic Information

Hole Diameter (Drilling Diameter) D(mm) 2.3 Groove Length (ℓ)(mm) 20 Work Material Stainless Steel
Tool Material Type Carbide Overall Length (L)(mm) 58 Link Model Straight Link
Coating Presence Included Coating Type Others Oil-Hole Presence None
Link Diameter(mm) 3 Permissible values of the outer diameter and the diameter 0~-0.008 Torsional Angle(°) 30
Application The shrink fit system is recommended. Surface Coating Smooth Coating

Please check the type/dimensions/specifications of the part MRS-GDN-2.3 in the Solid Carbide Drills for Stainless(Micro Revolution Drill)_MRS-GDN series.