1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

2-flute Short MG-TPBDS

OSG SOLID CARBIDE END MILLS

2-flute Short MG-TPBDS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,973.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cemented carbide is used for the blade material.
Blade length (mm) 10
Corner/ball radius (mm) 1.25, single angle (°) 5
Big end diameter (mm) 4.04, number of flutes (pcs.) 2
Shank diameter (mm) 6, overall length (mm) 45

Part Number
MG-TPBDS-R1.25X5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,973.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 5 Day(s)

Loading...

  1. 1
 

Basic Information

Single corner (θ)(Degree) 5 Type Tapered Bore work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper
Blade length (l)(mm) 10 Shank diameter (d)(mm) 6 Overall Length (L)(mm) 45
Coating Non-Coated Large Tip Diameter(mm) 4.04 Ball Radius(mm) 1.25
Torsion Angle 25° Blade material Carbide alloy Half Angle of Taper Deviation ±5'
Application The shrink fit system is recommended.

Please check the type/dimensions/specifications of the part MG-TPBDS-R1.25X5 in the 2-flute Short MG-TPBDS series.