1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide End Mills 2 Flutes for Cupper&Aluminum Alloys for Counterboring_CA-ZDS

CARBIDE END MILL

Carbide End Mills 2 Flutes for Cupper&Aluminum Alloys for Counterboring_CA-ZDS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,720.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is an end mill specialized for countersinking.

 
Part Number
CA-ZDS-10.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,720.00

CARBIDE END MILL 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 10.5 work material Aluminum Blade length (ℓ)(mm) 22
Number of flutes(sheet) 2 Type Square Coating Non-Coated
Shank diameter (d)(mm) 10 Overall Length (L)(mm) 90 Machining Application Countersunk
Torsion Angle (θ) Weak Helix (15 to 25°) Blade part material Carbide alloy Flute Diameter Tolerance(mm) 0~-0.02
Application The shrink fit system is recommended.

Please check the type/dimensions/specifications of the part CA-ZDS-10.5 in the Carbide End Mills 2 Flutes for Cupper&Aluminum Alloys for Counterboring_CA-ZDS series.