1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide End Mills Diamond Coated 2 Flutes High Helix Short_DIA-EHDS

Carbide End Mills Diamond Coated 2 Flutes High Helix Short_DIA-EHDS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 25,129.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High helix end mill with a torsion angle of 45° and ultra-microcrystalline diamond coating.

 
Part Number
DIA-EHDS-10.1
DIA-EHDS-10.2
DIA-EHDS-10.3
DIA-EHDS-10.4
DIA-EHDS-10.6
DIA-EHDS-10.7
DIA-EHDS-10.8
DIA-EHDS-10.9
DIA-EHDS-11.1
DIA-EHDS-11.2
DIA-EHDS-11.3
DIA-EHDS-11.4
DIA-EHDS-11.6
DIA-EHDS-11.7
DIA-EHDS-11.8
DIA-EHDS-11.9
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 25,129.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 10.11075

฿ 25,129.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 10.21075

฿ 25,129.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 10.31075

฿ 25,129.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 10.41075

฿ 25,618.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 10.61275

฿ 25,618.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 10.71275

฿ 25,618.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 10.81275

฿ 25,618.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 10.91275

฿ 25,618.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 11.11280

฿ 25,618.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 11.21280

฿ 25,618.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 11.31280

฿ 25,618.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 11.41280

฿ 25,911.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 11.61280

฿ 25,911.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 11.71280

฿ 25,911.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 11.81280

฿ 25,911.00

OSG SOLID CARBIDE END MILLS 1 Piece(s) 9 Day(s) 11.91280

Loading...

  1. 1

Basic Information

work material Aluminum / Copper / Resin Blade length (ℓ)(mm) 28 Number of flutes(sheet) 2
Type Square Coating Diamond Coat Torsion Angle (θ) Powerful Helix (45° to 60°)
Blade part material Carbide alloy Application The shrink fit system is recommended.