1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Grain Carbide Miniature(φ3 Shank) End Mills 2 Flutes Extra Long_MG-EDLL-3

CARBIDE END MILL

Micro Grain Carbide Miniature(φ3 Shank) End Mills 2 Flutes Extra Long_MG-EDLL-3
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,754.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cemented carbide is used for the blade.

 
Part Number
MG-EDLL-3-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,754.00

CARBIDE END MILL 1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Blade diameter (D)(φ) 1 work material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Blade length (ℓ)(mm) 7.5
Number of flutes(sheet) 2 Type Square Coating Non-Coated
Shank diameter (d)(mm) 3 Overall Length (L)(mm) 40 Torsion Angle (θ) Standard Helix (30 to 40°)
Blade part material Carbide alloy Flute Diameter Tolerance(mm) 0~-0.02 Application The shrink fit system is recommended.

Please check the type/dimensions/specifications of the part MG-EDLL-3-1 in the Micro Grain Carbide Miniature(φ3 Shank) End Mills 2 Flutes Extra Long_MG-EDLL-3 series.