1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ULTRA FX Micro Grain Carbide End Mills TiAlN coated 2 Flutes (φ6 shank DL Type)_FX-ED-DL-6

ULTRA FX Micro Grain Carbide End Mills TiAlN coated 2 Flutes (φ6 shank DL Type)_FX-ED-DL-6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,553.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Carbide end mill with FX coating for excellent heat resistance.

 
Part Number
FX-ED-DL-6-0.5X4
FX-ED-DL-6-0.6X4.8
FX-ED-DL-6-1X6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (D)
(φ)
Blade length (ℓ)
(mm)

฿ 11,499.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 0.54

฿ 11,499.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 0.64.8

฿ 10,553.00

CARBIDE END MILL 1 Piece(s) 91 Day(s) 16

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper Number of flutes(sheet) 2 Type Square
Coating TiAlN Shank diameter (d)(mm) 6 Overall Length (L)(mm) 50
Blade tip shape Sharp Corner Torsion Angle (θ) Standard Helix (30 to 40°) Blade part material Carbide alloy
Flute Diameter Tolerance(mm) 0~-0.02 Application The shrink fit system is recommended.