1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

TC Type Collet

KAK TAP COLLET

TC Type Collet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,310.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Type with built-in automatic safety device
· Appropriate torque is set for each tap size
· The automatic safety device adopts a ball clutch for smoother operation, ensuring both safety and durability
· Pipe threads for the TC2035 or above are side lock types

 
Part Number
TC2035-M36
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,310.09

KAK TAP COLLET 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Category Main Body Tool Type Tap Retainable blade diameter(mm) M36
Length from connection point to tip of tap H1(mm) 85.0 Tip length H3(mm) 50.0 Maximum Diameter C2(mm) 70
Minimum Diameter C3(mm) 46 Mass(g) 1,720

Please check the type/dimensions/specifications of the part TC2035-M36 in the TC Type Collet series.