1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

ST Shank SA-VI Type

KAK TAPPER

ST Shank SA-VI Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,952.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • TC type collet is not included with the main body. It is sold separately.

Product Description

[Features]
· Short body type that can be used in most machines
· Expansion device for absorbing feed errors
· Short type ideal for use in tight work spaces

 
Part Number
ST20-SA412-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,952.37

KAK TAPPER 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Category Main Body Tool Type Tap Retainable blade diameter(mm) M3 to M16
Holder Length L(mm) 93 C1(mm) 47 F1(mm) 6
F2(mm) 8 Shank (l2)(mm) 60 shank 20
Supported shanks ST Mass(g) 510

Please check the type/dimensions/specifications of the part ST20-SA412-6 in the ST Shank SA-VI Type series.