HSK Shank SA-III Type

Brand :
KATO MFG

Caution

  • TC-MO type collet is not included with the main body. It is sold separately.

Product Description

[Features]
· Best-selling "Kato Tapper"
· Built-in sizing type screw depth limiting device
· Tapper that works with all machinery, workpieces, and cutting conditions
· Ideal for machining valuable workpieces such as prototypes, single articles, molds, etc.
· The expansion device absorbs feed errors to realize high thread accuracy
· For right-hand screw as standard (product for left-hand screw available)
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
HSK Shank SA-III Type | KATO MFG | MISUMI Thailand