1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Riveted Welding Helmet (Fiber-made, Water-resistant) A Type Helmet with Metal Fittings (H) (Part Number)

SES WELDING MASKS

Riveted Welding Helmet (Fiber-made, Water-resistant) A Type Helmet with Metal Fittings (H)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A riveted welding helmet (made of fiber, water-resistant).

Part Number
H005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

SES WELDING MASKS 20 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Welding Surface Material Hard Fiber Face piece dimension: Length(mm) 340
Face piece dimension: Width(mm) 220 Faceplate Dimension - Depth(mm) 140 Weight(g) 440