1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wheel Brush, Steel Wire

FBK WHEEL BRUSHES

Wheel Brush, Steel Wire
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,363.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is excellent in polishing.

Part Number
WH024
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,363.35

FBK WHEEL BRUSHES 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 25 Product Type Wheel Brush Outer Diameter(mm) 200
Wire diameter(mm) 0.3 Features Used for removing rust from and deburring of metal products, removing paint from the ground base metal. Application Used for molding finish of cast metal/rubber products, revealing of wood grains of wood products.