1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Card-type Multimeter MT-4081J (Part Number)

MHT MEASURING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,725.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· All-In-One Digital Multimeter
· 4,000 Count/Relative Value Measurement/Capacitor Capacity Measurement/ Product with Indication Plate that Supports Japanese/Frequency Measurement/Data Hold/Duty Ratio Measurement

 
Part Number
MT-4081J
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,725.00

MHT MEASURING TOOL 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Tester DC Voltage(V) 4/40/400/600 Alternating Current Voltage(V) 4/40/400/600
Width(mm) 57 Depth(mm) 11 Height(mm) 110
Frequency bands 99.9Hz/0.999kHz/9.99kHz/99.9kHz Capacitance 4.000nF/40.00nF/400.0nF/4.000μF/40.00μF/100μF Other features Conductivity Test / Diode Test
Ω 400Ω/4kΩ/40kΩ/400kΩ/4MΩ/40MΩ Power Supply CR-2032(3V)X1 JAN Code 4986702303464
Mass(g) Approximately 76 The duty ratio 0.1%~99.9%