(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A thermometer that can be securely used in wet areas or in humid/oily environments, etc.
· IPX5 [JIS C 0920 "Protection Class" (Jetproof Type) Compliant]
· Platinum resistance thermometer bulb Pt. 1,000 Ω sensor (Class A) adopted for high-precision measurement
· Data communication to a computer is possible
· Equipped with hold, max/min value display, auto power off, key lock, and temperature correction functions
· Enables both time and temperature management with the clock and buzzer functions
· Large, clear liquid crystal display with 18 mm tall characters (to reduce work stress)
Product Type | Temperature and Humidity Meter (External Sensor Type) | Temperature Measuring Range(°C) | -100~400 | Detailed Type | Hold, Battery Indication, Temperature Correction, Watch, Buzzer, Keypad Lock (Auto Power-Off), Data Output |
---|---|---|---|---|---|
Size(mm) | Main Body 64 (W) X 154 (H) X 25.5 (D) Mm (Excluding Protruding Parts And Sensor); Sensor: φ3.0 X 100 mm; Cable Length: Approx. 1 m, Approx. 150 g | JAN Code | 4986702301941 | Sensor | φ3 X 100 mm, Cable length (Approx. 1 m) |
Power Supply | AA battery X 2 | Operating temperature and humidity range | Temperature: 0 to 50°C Humidity: 80% RH or less (however there should be no condensation) Altitude of 2,000 m or less, indoors | Mass(g) | Approximately 150 |
Sampling | Approx. 0.5 Seconds | Resolution | 0.1℃ | Accessories | Sensor (PT-01), Neck strap, USB cable, Batteries (Trial batteries), Instruction Manual |
Display | Letter height 18 mm | Storage temperature and humidity | Temperature: -10 to 50°C Humidity: 80% RH or less (no condensation) | Battery life | Continuous Usage Time Approximately 5,000 Hours (with Alkaline Battery) |
Protection level | IPX5 (Jet-proof type) | Accuracy | ±0.3℃(-50.0~200.0℃)、±0.8℃(-100.0~-50.1℃、200.1~400.0℃) | Temperature record function | Manual / Automatic Memory (99 Pieces), Max. / Min. Value |
How can we improve?
How can we improve?