1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Large Character Thermo Hygrometer MT-893

MHT MEASURING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,026.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Digital Large Character Thermo Hygrometer MT-893
It is used for measuring both temperature and humidity levels in the air and also displays the time.
[Feature]
• Display : Digital scale
• Temperature measuring Range(°C) : 0 ~ 50
• Humidity measuring range(%RH) : Not exceed 80
• Power supply : Battery AAA 1.5V 1 pcs.
• Dimension (WxHxD) : 101 × 108× 25 mm.
[Application]
It is used for measuring both temperature and humidity levels in homes, offices, factories, and warehouses.

 
Part Number
MT-893
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,026.69

MHT MEASURING TOOL 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Product Type Temperature and Humidity Meter (External Sensor Type) Size(mm) 101×108×25 Measuring range 0~50℃(IN)、-40~70℃(OUT)、15~95%RH
JAN Code 4986702303402 Sensor φ5 X 18 mm, Cord length (Approx. 3 m) Power Supply AAA Batteries (1.5 V) X 1
Operating temperature and humidity range Temperature: 0 to 50°C Humidity: 80% RH or less (however there should be no condensation) Mass(g) Approximately 154 Sampling Approx. 10 seconds each time
Resolution Temperature: 0.1°C (IN/OUT) Humidity: 1%RH Accessories AAA Battery (1.5 V) x 1 (Test Battery), Instruction Manual, OUTPUT Sensor Cord (Approx. 3 m) Storage temperature and humidity Temperature: -10 to 50°C, humidity: 70% RH or less (no condensation)
Accuracy ±1°C (15 to 35°C); Other than those described to the left ±2°C; ±5% RH (15 to 35°C, 40 to 80% RH); Other than those described to the left ±10% RH

Please check the type/dimensions/specifications of the part MT-893 in the Digital Large Character Thermo Hygrometer MT-893 series.