1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

V-Holder with Magnet

NGS WORKING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,723.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Magnet ON/OFF possible.
· For scribing measurements or as a holder for round bars.

 
Part Number
MV-70G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,723.24

NGS WORKING TOOLS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Block Shape V Type Product Type Magnet block Magnet Attraction Force(N) 80
Width(mm) 60 Depth(mm) 70 Height(mm) 73
Specifications Perpendicularity and parallelism 0.025 mm/100 mm Mass(g) 1700

Please check the type/dimensions/specifications of the part MV-70G in the V-Holder with Magnet series.