Portable Light, Gentos Water Proof LED Light SR-220DT

Brand :
GENTOS

Caution

    Product Description

    It can be turned on and off with neck push, has high durability, withstanding 1 m drop, fully waterproof to 25 m. Switch lock function is also provided to prevent batteries from running out due to accidental lighting.

    Feature

    Dust Proof & 25m Water Proof (IP68)


     
    SR-220DT

    Specification

    • LED type:1 × Chip type white LED
    • Light Output:200lm
    • Battery type:4 × AA Alkaline Batteries
    • Run time : 8h
    • Lighting Technique:Wide Beam
    • Beam Distance:140m
    • Dust Proof & Water Proof 25m (IP68)
    • Impact Resistance:1m Drop
    • Size:φ44×166mm (φ1.73×6.54in)
    • Weight:195g (6.9 oz)
    • Accessory:Power Strap, O-Ring Grease, 4 × AA Alkaline Batteries
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Portable Light, Gentos Water Proof LED Light SR-220DT | GENTOS | MISUMI Thailand