Portable Light, LED Pen Light

Brand :
GENTOS

Caution

  • · The light bulb cannot be replaced. · Never look straight into the LED.

Product Description

Convenient portable pen light with a pen clip convenient for carrying around.
[Features]
· Drip-proof (IPX4) LED pen light.
· Eneloop batteries can be used.
[Applications]
· Can be used at light work sites.

LU-101

    • Head Twist Switch
    • Dust Proof & Water Proof (IP54)
    • Pen Clip Included

    Product Information

    PEN CLIP

     
     

      Specification

      • LED type:1 × φ5mm white LED
      • Light Output:18lm
      • Battery type:2 ×AAA Alkaline Batteries
      • Run time : 12h
      • Lighting Technique:Wide Beam
      • Beam Distance:20m
      • Dust Proof & Water Proof  (IP54)
      • Impact Resistance:2m Drop
      • Size:φ14×114mm (φ0.55×4.49in)
      • Weight:40g (1.4 oz)
      • Accessory:Clip, 2 ×AAA Alkaline Batteries
      Viewed Products
      Recently Viewed Products
      My Components
      My Components
      0
      Cart
      Cart
      Economy Series
      MRO Product

      Chat with MISUMI

      Chat service is available for any inquiry to MISUMI

      Service hours

      9:00 - 18:00 (Mon-Sat)

      For out of service hours, you can leave a message to us.
      We will reply to your inquiries on the next business day.
      (except Sundays and public holidays).

      Noted for use

      Chat service is for Corporate customers and limited for Thai language.

      Request for Quotation and Place Order is not available on Chat.

      Start chat

      Portable Light, LED Pen Light | GENTOS | MISUMI Thailand