Water Proof LED Headlight SR-244DH

Brand :
GENTOS

Caution

    Product Description

    Dust-tight, waterproof to 25 m (IP68 compliant), and can withstand being dropped from 2 m.
    There are 2 lighting modes to choose from.
    It uses a magnet twist switch.

    LED headlamp with 25m waterproof (IP68 complaint)

    · Reflector type: A reflector is a reflector that reflects light. By arranging the reflector around the light source, it is possible to irradiate a wide area neatly. In addition, long-distance irradiation is possible because the light is focused at the center by the reflector.

    Headlamp with Dust resistant, 25m waterproof (IP68 compliant) & 2m drop endurance
     

    • LED type:1 × Chip type white LED
    • Light Output:200lm (High Mode) / 70lm (Eco Mode)
    • Battery type:4 × AAA Alkaline Batteries
    • Run time : 4h (High Mode) / 9h (Eco Mode)
    • Lighting Technique:Wide Beam
    • Beam Distance:126m
    • Dust Proof & 25m Water Proof (IP68)
    • Impact Resistance:2m Drop
    • Size:W110×H45×D72mm (W4.33×H1.77×D2.83in)
    • Weight:195g (6.9 oz)
    • Accessory:Rubber Head Strap, O-Ring Grease, 4 × AAA Alkaline Batteries
    • Material of Body:ABS
    • Manufacturing:Made in China

    Convenient features of the basic SR-244DH series

    Basic SR-244DH series product specifications

    Gentos LED Headlamp Basic GT-100 Series: related image

    Brightness: 200 lm
     

    Gentos LED Headlamp Basic GT-100 Series: related image

    Run time: 4 h

    Gentos LED Headlamp Basic GT-100 Series: related image

    Lighting Technique: Wide Beam

    Gentos LED Headlamp Basic GT-100 Series: related image

    Beam distance: 126m

     

    Related Products

     
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Water Proof LED Headlight SR-244DH | GENTOS | MISUMI Thailand