Headlight, LED Caplight GENTOS HC-232B

Brand :
GENTOS

Caution

  • Do not look directly at the LED.

Product Description

A headlight clipped on a hat.
[Features]
· It can be switched between 1 red and 2 white LEDs.
· Uses button batteries.
· Brightness: 20 lm/lighting time: 25 hours.
[Applications]
· Ideal for sites where brimmed hats, caps, etc. are worn.
· It has a red LED and can be used as an emergency signal.
*Do not look directly at the LED.

LED Cap Light


 

· Comes with a clip-on accessory for attachment to cap
· Red LED (Sub)
· Head Push Switch

  • Light Output:20lm (2 White LED)
  • Battery type:2 × CR2032 Lithium
  • Run time : 25h (2 White LED) / 33h (1 Red LED)
  • Water Proof (IPX4)
  • Size:W64.0×H44.0×D12.5mm (W2.52×H1.73×D0.49in)
  • Weight:26.5g (0.9 oz)
  • Accessory:2 × CR2032 Lithium Batteries
  • Material of Body:ABS
  • Manufacturing:Made in China

Product specifications

Gentos LED Headlamp Basic GT-100 Series: related image

Brightness: 20 lm
 

Gentos LED Headlamp Basic GT-100 Series: related image

Run time: 25 h

Related Products

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat