Portable Light, GENTOS LED Keylight GK-002B

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Specifications]
· Total Luminous Flux (lm): 15
· External diameter (mm): 15.5
· Overall length (mm): 72.4
· Color: Black
· Power Supply: Includes AAA Alkaline Battery (x 1)
· Lighting Time: 12 Hours
· Head Switch
· 1 m Drop Durability
· Eneloop Batteries Can Be Used
· Light Source: ø5 mm White LED x 1 Bulb
· Trusco code: 819-3869
[Material/Finishing]
· Main body: Aluminum
[Set Contents / Accessories]
· Test Batteries
· Key Ring
· JAN: 4950654037388