Compact Plastic Transport Cart Komawari-Kun Quiet G Wheels 600 mm × 390 mm Black

Brand :
TRUSCO

Caution

  • When folding the handle down for use or for carrying, always engage the handle lock.

Product Description

Quiet type compact plastic transport cart.
[Features]
· Uses ø75 quiet casters for reduced noise.
· Elastomer resin wheels have higher resilience, move more lightly and leave fewer tire marks than traditional rubber wheels.
· At a lightweight 3.9 kg, it reduces workloads and is also easy to carry (move).
· The handle can be stored inside the unit, saving space when in storage.
· Can be used as a dolly when the handle is stowed away.
· Locking and unlocking of the handle is simple with the single-action mechanism.
[Applications]
· For transporting documents in offices, etc. For taking out trash, etc., at home.

Compact Plastic Transport Cart Komawari-Kun (Folding Handle Type / Quiet Type) MP-6039N2-BK Specifications
MP-6039N2-BK external appearance

MP-6039N2-BK external appearance

Color variations

Color variations

Specifications

  • Finished product
  • Swivel caster, fixed caster × 2 pcs each
  • Noise level: 40.75 dB
  • Country of manufacture: Japan

Materials

  • Load platform: recycled polypropylene (PP) 100% recycled material
  • Handle: steel
  • Handle surface processing: melamine baked-on coating
  • Caster bracket: steel
  • Wheels: elastomer resin
Part numberUniform load
(kg)
ColorLength × width × height
(mm)
Handle height
(mm)
Caster diameter
(mm)
Compatible stopperMass
(kg)
MP-6039N2-BK100Black600 × 390 × 12579075KW-GJS, MP-6039NFB3.9

Usage precautions

· When folding the handle down for use or for carrying, always engage the handle lock.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat