Multi-Type Gas Detector Xp302m-A-1

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: XP302M-A-1
    ・Mass (g): Approximately 870 (including battery)
    ・Size (mm): 152 x 152 x 42
    ・Detection target gas: Combustible gas (methane or isobutane*)
    ・▼Detection principle: Catalytic combustion type
    ・▼Gas sampling method: Automatic Suction
    ・▼Detection range (service range): 0 - 100% LEL
    ・▼Alarm method: Buzzer (90dB or more), LCD display flashing, red color lamp flashing
    ・▼Main function: Automatic back light, zero adjustment, peak hold, volume adjustment, flow rate drop sensing (pressure sensor), data logging, buzzer stop, alarm test, battery remaining amount display, temperature/clock display
    ・▼Explosion-proof structure: Intrinsically safe structure ExibdII BT3 (combustible gas sensor unit is pressure explosion-proof structure)
    ・▼Power supply: AA alkaline dry cell x 4 (included for test)
    ・▼Accessories: 1m gas introduction tube (with drain filter), suction pipe, leather case
    ・Detection target gas: Oxygen
    ・▼Detection principle: Galvanic battery type
    ・▼Gas sampling method: Automatic Suction
    ・▼Detection range (service range): 0 - 25.0vol% (25.1 - 50vol%)
    ・▼Alarm method: Buzzer (90dB or more), LCD display flashing, red color lamp flashing
    ・▼Main function: Automatic back light, zero adjustment, peak hold, volume adjustment, flow rate drop sensing (pressure sensor), data logging, buzzer stop, alarm test, battery remaining amount display, temperature/clock display
    ・▼Explosion-proof structure: Intrinsically safe structure ExibdII BT3 (combustible gas sensor unit is pressure explosion-proof structure)
    ・▼Power supply: AA alkaline dry cell x 4 (included for test)
    ・▼Accessories: 1m gas introduction tube (with drain filter), suction pipe, leather case
    ・Detection target gas: Hydrogen sulfide
    ・▼Detection principle: Controlled-potential electrolysis type
    ・▼Gas sampling method: Automatic Suction
    ・▼Detection range (service range): 0 - 30.0ppm (30.1 - 150ppm)
    ・▼Alarm method: Buzzer (90dB or more), LCD display flashing, red color lamp flashing
    ・▼Main function: Automatic back light, zero adjustment, peak hold, volume adjustment, flow rate drop sensing (pressure sensor), data logging, buzzer stop, alarm test, battery remaining amount display, temperature/clock display
    ・▼Explosion-proof structure: Intrinsically safe structure ExibdII BT3 (combustible gas sensor unit is pressure explosion-proof structure)
    ・▼Power supply: AA alkaline dry cell x 4 (included for test)
    ・▼Accessories: 1m gas introduction tube (with drain filter), suction pipe, leather case
    ・Detection target gas: Carbon monoxide
    ・▼Detection principle: Controlled-potential electrolysis type
    ・▼Gas sampling method: Automatic Suction
    ・▼Detection range (service range): 0 - 150ppm (151 - 300ppm)
    ・▼Alarm method: Buzzer (90dB or more), LCD display flashing, red color lamp flashing
    ・▼Main function: Automatic back light, zero adjustment, peak hold, volume adjustment, flow rate drop sensing (pressure sensor), data logging, buzzer stop, alarm test, battery remaining amount display, temperature/clock display
    ・▼Explosion-proof structure: Intrinsically safe structure ExibdII BT3 (combustible gas sensor unit is pressure explosion-proof structure)
    ・▼Power supply: AA alkaline dry cell x 4 (included for test)
    ・▼Accessories: 1m gas introduction tube (with drain filter), suction pipe, leather case
    ・*Please specify either methane or isobutane if using combustible gas.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat