AS ONE Corporation Calibrex Dispenser, Calibrex 530, FC, 0.1 to 1 mL

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 530.001FC
    ・Capacity (mL): 0.1 - 1
    ・Minimum variable capacity (mL): 0.02
    ・Standard mounting diameter: GL-45
    ・Material: Suction tube/FEP (fluorine resin), Valve, valve ball/ceramic, Valve spring/platinum-iridium, Valve plate/PTFE (poly tetrafluoroethylene), Barrel/borosilicate glass, Plunger/borosilicate glass (525 model), PFA coat glass (530 model), Body/ETFE (fluorine resin), Drain tube/FEP (fluorine resin), Cap/PP (Polypropylene)
    ・Accuracy: Maximum capacity setting < +/-0.6%
    ・Reproducibility: Maximum capacity setting <0.17% (1, 2, 5mL types), <0.1% (5, 10mL types)
    ・Autoclavable: 121℃
    ・Accessories: Suction tube (350mm), Drain tube, Flow control rock, Conversion adapter (GL-32, GL-38, GL-40), Dispensing capacity adjustment knob

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat