I-Cube Cool Stock 4℃ Fixed Type

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: FCS-280
    ・Specification: 4℃ fixed type
    ・Temperature settings range: 4℃ fixed
    ・Convective system: Natural convection system (5 sides cooling)
    ・Cooling and heating device: Peltier element
    ・Setting temperature: -
    ・Temperature distribution accuracy: +/- 1℃
    ・Temperature control accuracy: +/- 1℃
    ・Material: Body/steel coating finish, Chamber/aluminum, Door surface/ABS resin
    ・Power supply: 100VAC 50/60Hz
    ・Power cord length: 2m (2P plug)
    ・Safety device: Overcurrent protection fuse
    ・Capacity: 28L
    ・External dimensions: 420 x 413 x 485mm
    ・Internal dimensions: 329 x 219 x 369mm
    ・Weight: 13.5kg
    ・Accessories: Shelf board x 2 boards
    ・Power consumption: 75W

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat