(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-7044-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 51,892.00 ฿ 41,513.60 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: SK-D3309-Pro
・Agitation system 3D
・Rotation speed (rpm): 10 - 70
・Display: Liquid crystal
・Shaking angle: 9°
・Motor: Brush motor
・Timer: 1 - 19 hours 59 minutes
・Withstand load: 5kg
・Ambient temperature range: 5 - 40℃
・Body dimensions: 360 x 430 x 106mm
・Power supply: AC100V - 240V 50/60Hz
・Power consumption: 50W
・Power cord length: 2m (3P plug)
・Weight: 9kg
・Dustproof, waterproof: IP21
Part Number |
---|
3-7044-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 51,892.00 ฿ 41,513.60 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?