Vortex Mixer 50Hz 0 - 2500 (Variable Type)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: MX-S (50Hz)
    ・Rotation speed (rpm): 0 - 2500 (variable)
    ・Agitation system Turning
    ・Motor: Kumadori motor
    ・Continuous operation time: Up to 15 minutes
    ・Orbital diameter: φ4mm
    ・Motor output: 10W
    ・Power supply: 100VAC 60W
    ・Display: Scale
    ・Operation mode: Touch mode/continuous mode
    ・Size: 127 x 130 x 160mm
    ・Weight: 3.5kg
    ・Accessories: Standard top for tube (φ30mm)
    ・Dustproof, waterproof: IP21
    ・*Continuous operation is up to 15 minutes, take adequate stop time.
    ・*Universal top plate is required for instrumentation of tube adapter.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Vortex Mixer 50Hz 0 - 2500 (Variable Type) | AS ONE | MISUMI Thailand