(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-7028-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,897.00 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: MX-F (60Hz)
・Rotation speed (rpm): 2500 (fixed)
・Agitation system Turning
・Motor: Kumadori motor
・Continuous operation time: Up to 15 minutes
・Orbital diameter: φ4mm
・Motor output: 10W
・Power supply: 100VAC 60W
・Operation mode: Touch mode/continuous mode
・Size: 127 x 130 x 160mm
・Weight: 3.5kg
・Accessories: Standard top for tube (φ30mm)
・Dustproof, waterproof: IP21
・*Continuous operation is up to 15 minutes, take adequate stop time.
・*Universal top plate is required for instrumentation of tube adapter.
Part Number |
---|
3-7028-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,897.00 |
STIRRING AND SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?