Vortex Mixer 50Hz 2500rpm (Fixed)

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: MX-F (50Hz)
    ・Rotation speed (rpm): 2500 (fixed)
    ・Agitation system Turning
    ・Motor: Kumadori motor
    ・Continuous operation time: Up to 15 minutes
    ・Orbital diameter: φ4mm
    ・Motor output: 10W
    ・Power supply: 100VAC 60W
    ・Display: -
    ・Operation mode: Touch mode/continuous mode
    ・Size: 127 x 130 x 160mm
    ・Weight: 3.5kg
    ・Accessories: Standard top for tube (φ30mm)
    ・Dustproof, waterproof: IP21
    ・*Continuous operation is up to 15 minutes, take adequate stop time.
    ・*Universal top plate is required for instrumentation of tube adapter.