Water Quality Testing Kit for Smartphone CS1500TCK-1/SAM Conductivity Sensor

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: CS1500TCK-1/SAM
・Specification: Conductivity sensor
・Sensor specification:
・▼Unit: μS/cm/ppm TDS
・▼Sensor type: Body made of Epoxy resin, Measuring unit made of graphite (30k NTC K=1)
・▼Measurement range: 0 - 5000μS/cm
・▼Accuracy: +/-1μS/+/-0.1℃
・▼Resolution: 1.0μS/1.0ppm
・▼Measurement target liquid temperature range: 0 - 80°C