(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6946-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 58,513.00 ฿ 46,810.40 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: C1020-4S2-10L-He
・Flow rate (SLM): 10
・Gas: He
・Flow rate accuracy: +/- 2% FS (accuracy guaranteed range: 15 - 35℃)
・Reproducibility: +/- 0.2% FS
・Flow rate control range: 5 - 100% FS
・Fluid: Gas
・Available temperature: 5 - 50℃ 85%RH or less
・Responsiveness: 6sec
・Operation pressure range: 50 - 300kPa
・Pressure resistance: 1MPa (G)
・External leak rate: 1 x 10 - 7Pa, m3/sec (He) or less
・Gas contact unit material: Stainless Steel (SUS316), PTFE, fluorine Rubber
・Surface treatment: Mechanical processing finish
・Fittings: Equivalent to 1/4in.SWL
・Input and output: Analog signal (0 - 5VDC)
・Valve type: N/O normal open
・Drive power: +15VDC +/- 5% 60mA, -15VDC +/- 5% 150mA
・Communication system: Analog 0 - 5VDC (D-Sub9Pin connector)
・Size: 160 x 33.6 x 105mm
Part Number |
---|
3-6946-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 58,513.00 ฿ 46,810.40 |
LIQUID FEEDER EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?