High Accuracy Electroformed Sieve (Nickel Filter) (JIS) Opening Dimension 23μm Pitch 40μm

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: S23H30 (JIS)
    ・Opening dimensions (μm): 23
    ・Pitch (μm): 40
    ・Material: Filter part/nickel, Frame part/stainless steel (SUS304)
    ・Frame standards: JIS/JISZ8801-1 (φ75mm) compliance, ISO/ISO3301-1 (φ75mm) compliance, ASTM/ASTM E11 (φ76mm) compliance
    ・Hole shape: □
    ・Hole Diameter intersect: +/- 0.5μm (+/- 0.8μm for 15μm or more)
    ・Accessories: Inspection certificate
    ・Frame: JIS
    ・Compliance Standards: Z8801
    ・Inner diameter (mm): 75
    ・Inner high (mm): 20
    ・Outer high (mm): 26
    ・Material: SUS304
    ・*Hole shape ○ is also available.
    ・*H50 Series with low aperture ratio and stronger, thick mesh is also available.
    ・*Adding support mesh (0.21mm □ 1.8mmP) is also available. Please contact with us.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    High Accuracy Electroformed Sieve (Nickel Filter) (JIS) Opening Dimension 23μm Pitch 40μm | AS ONE | MISUMI Thailand