(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-6806-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 108,930.00 ฿ 95,313.75 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: PSXXS-AD (without R)
・Specification: without remote controller
・Size (mm): 1260 x 650 x 188
・Air volume: 5-stage adjustment/approximately 20m3/min (standard), Approximately 16m3/min, Approximately 12m3/min, Approximately 8m3/min (SILENT), Approximately 24m3/min (SPEEDCLEAN)
・Wind speed: Standard approximately 0.45m/s (minimum 0.2m/s)
・Outlet cleanliness: Class 100
・Antibacterial, deodorant HEPA filter size: 610 x 610 x 50mm x 2 sheet
・Antibacterial, deodorant HEPA filter dust collection efficiency: 99.97% or more (0.3μm particle)
・Body material: SUS430
・Motor: DC brushless motor
・Power supply: AC100V 50/60Hz, approx 172W (maximum 600W when started)
・Power cord length: 5m (3P plug)
・Remote control cord length*: 2m
・Weight: Approx 25kg
・Accessories: Antibacterial, deodorant HEPA filter, Pre-filter
・Antibacterial, deodorant HEPA filter, Pre-filter is included.
・*Two sheets of 3-1426-11, PSX-10AD are required for antibacterial, deodorant HEPA filter. for pre-filter, please contact with us.
・*It is not operated only the body without remote controller. It is the unit for connection as shown below.
Part Number |
---|
3-6806-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 108,930.00 ฿ 95,313.75 |
CLEAN ENVIRONMENT EQUIPMENT | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?